H6015X1P6-S2+LV24A-SZ-TPC



Learn more
Back to product category
H6015X1P6-S2+LV24A-SZ-TPC

H6015X1P6-S2+LV24A-SZ-TPC

Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 1.6 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, 0.5...10 V, 150 s, Stroke 15 mm, IP54, Terminals with cable
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
1.6 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
800 kPa
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
2 VA