MKT-IMG_belimo_video_block

    Meedia

    • Uudised
    • Esiletõstud
    • Edulood
    • Videod
    • Pildid ja logod
    • Näitused ja üritused
    • Kontaktid
    lower_pic
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
    MKT-IMG_belimo_video_block

    Meedia

    • Uudised
    • Esiletõstud
    • Edulood
    • Videod
    • Pildid ja logod
    • Näitused ja üritused
    • Kontaktid
    lower_pic
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
H6015X1P6-S2+SV230A-TPC



Learn more
Back to product category
H6015X1P6-S2+SV230A-TPC

H6015X1P6-S2+SV230A-TPC

Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 1.6 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 1500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator fitted
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
1.6 m³/h
Fluid
Hot water and steam (Δp/P1 <0.4), water with max. 50% volume of glycol
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
2500 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 100...240 V
Power consumption (running)
2 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Terminals with cable 1 m, 3x 0.75 mm² (Terminal 4 mm²)
Control type
  • Open/close
  • 3-point