MKT-IMG_belimo_video_block

    Meedia

    • Uudised
    • Esiletõstud
    • Edulood
    • Videod
    • Pildid ja logod
    • Näitused ja üritused
    • Kontaktid
    lower_pic
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
    MKT-IMG_belimo_video_block

    Meedia

    • Uudised
    • Esiletõstud
    • Edulood
    • Videod
    • Pildid ja logod
    • Näitused ja üritused
    • Kontaktid
    lower_pic
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
H6015X4-S2/LV24A-SR-TPC



Learn more
Back to product category
H6015X4-S2/LV24A-SR-TPC

H6015X4-S2/LV24A-SR-TPC

Globe valve, 2-way, DN 15, Flange, PN 25, ps 2500 kPa, Kvs 4 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 15 mm, IP54, Terminals with cable
Actuator supplied separately
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
4 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
800 kPa
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
1 W
Power consumption (holding)
0.5 W
Power Consumption For Wire Sizing
2 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
DC 2...10 V