H6020X6P3-S2+SVC24A-MP-TPC



Learn more
Back to product category
H6020X6P3-S2+SVC24A-MP-TPC

H6020X6P3-S2+SVC24A-MP-TPC

Globe valve, 2-way, DN 20, Flange, PN 25, ps 2500 kPa, Kvs 6.3 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 1500 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 20 mm, IP54, Terminals with cable
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
2500 kPa
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
4 W