H6025X10-S2/NVK24A-SR-TPC



Learn more
Back to product category
H6025X10-S2/NVK24A-SR-TPC

H6025X10-S2/NVK24A-SR-TPC

Globe valve, 2-way, DN 25, Flange, PN 25, ps 2500 kPa, Kvs 10 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator fail-safe NC/NO, 1000 N, AC/DC 24 V, 2...10 V, 150 s, Stroke 20 mm, IP54, Terminals with cable
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
1300 kPa
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
2.5 W