H6200+GV12-24-SR-T
Globe valve (H6200W630-S7) with actuator, 2-way, DN 200, Flange PN 16, ps 1600 kPa, Kvs 630 m³/h, Fluid temperature 5...120°C [41...248°F], 15000 N, AC/DC 24 V, 2...10 V, 82 s, IP65, Terminals
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
Valve specifications
- Pattern
- 2-way
- Kvs
- 630 m³/h
- Fluid temperature
- 5...120°C [41...248°F]
- Leakage rate {Tools}
- Max. 0.05% of the Kvs value
- Pipe connection
- Flange
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Power Consumption For Wire Sizing
- 65 VA
- Connection Supply Control
- Terminals 2.5 mm²
- Control type
-
- DC 2...10 V
- DC 0.5...10 V
- Protection category
- IP65