H6020X6P3-S2+LVC24A-MP-TPC



Learn more
Back to product category
H6020X6P3-S2+LVC24A-MP-TPC

H6020X6P3-S2+LVC24A-MP-TPC

Globe valve, 2-way, DN 20, Flange, PN 25, ps 2500 kPa, Kvs 6.3 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 35 s (35...90 s), Stroke 15 mm, IP54, Terminals with cable
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
System integration

Current documents

  • Download
  • Download

Software / Apps
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
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
6.3 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
600 kPa
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
2 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
3.5 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V