Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Characterised control valve, 6-way, DN 15, Internal thread, Rp 1/2", PN 16, ps 1600 kPa, Kvs1 0.25 m³/h, Kvs2 0.25 m³/h, Fluid temperature 6...80°C [43...176°F]
Design data: Design data
Choose how the valve-actuator combination should be delivered
Would you like a pipe connector?
Insulation shell for valve R30..-..-..-B2, DN 15
only for non-condensing applications
Elbow 90° male/female, DN 15, Rp 1/2", R 1/2", Set of 2 pcs.
Mounting bracket for 6-way valve DN 15/20
Pipe connector for ball valve with internal thread, DN 15, Rp 1/2", R 1/2"