The exception is : jakarta.servlet.jsp.JspException: Problem accessing the absolute URL "https://www.belimo.com/eg/en_GB/~mgnlArea=cookies~". java.io.IOException: Server returned HTTP response code: 500 for URL: https://www.belimo.com/eg/en_GB/~mgnlArea=cookies~

  1. Home
  2. Sensors / Meters
  3. Accessories

EXT-AC-L300



Back to product category
EXT-AC-L300

EXT-AC-L300

Airflow volume probe 300 mm for rectangular duct, min. 2 m/s, Probe length 300 mm
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
EXT-AC-2X-1M-TUBE

EXT-AC-2X-1M-TUBE

Tube 1000 mm for airflow volume probe, Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-AC-2X-T-PCS444

EXT-AC-2X-T-PCS444

T-piece for airflow volume probe, Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Probe length
300 mm

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)