3. Valve Actuators

PRCA-S2-T



Learn more
Back to product category
PRCA-S2-T

PRCA-S2-T

Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, Open/close, 3-point, 35 s, 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals

The ZPR.. accessory is required for mounting on butterfly valves. Please also order!
See "Mechanical accessories"
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
  • Product videos
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
ZPR01

ZPR01

Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...300

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR02

ZPR02

Tappet shaft, F07, square 45° offset, SW 17

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR03

ZPR03

Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 80...100

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR05

ZPR05

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR06

ZPR06

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR08

ZPR08

Adapter kit with spacer ring, F07, square 45° offset, SW 17

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR09

ZPR09

RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR10

ZPR10

RetroFIT+ adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR11

ZPR11

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR12

ZPR12

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR13

ZPR13

RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR14

ZPR14

RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR15

ZPR15

RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11

Add to Project List
Please contact your local Sales Representative for ordering.
ZPR20

ZPR20

Hand crank for PR/PM actuator

Add to Project List
Please contact your local Sales Representative for ordering.
ZRI-001

ZRI-001

Spacer ring, F04/F05, Height 22 mm

Add to Project List
Please contact your local Sales Representative for ordering.
ZRI-002

ZRI-002

Spacer ring, F05/F07, Height 23.5 mm
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
Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Belimo representative for ordering.
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

How to install a PR butterfly valve actuator

Butterfly valve assembly with communicative PR actuator.

Play now Share via email

How to set an auxiliary switch for PR actuator

Auxiliary switch settings for PR actuator.

Play now Share via email

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Play now Share via email

How to install and wire PR, PK, PM actuators to maintain a high IP rating

Proper mounting & wiring: IP66/67 with PR, PM, PK actuators.

Play now Share via email

Butterfly valves for control applications

Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

Play now Share via email

How-To: Commissioning 2-way open/close BFV

With the commissioning workflow for PR actuators, application-dependent, predefined settings can be selected easily and quickly and then written to the actuator. The PRCA-S2-T-.. actuators are programmed at the factory for 2-way open/close applications. This means that no adjustments need to be made for the use as a 2-way open/close butterfly valve. However, if the most important parameters need to be reset later to ensure the proper functioning in 2-way open/close applications, this can be easily done using the commissioning workflow. The necessary parameters can be adjusted in just a few steps using the commissioning workflow. The adjusted parameters include setting the maximum position (opening angle) to 100% and the control to open/close, 3-point.

 

Play now Share via email
Details

Specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
20 W
Power consumption (holding)
6 W
Power Consumption For Wire Sizing
with 24 V 20 VA / with 240 V 52 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Terminals 2.5 mm²
Connection Auxilary Switch
Terminals 2.5 mm²
Torque
160 Nm
Control type
  • Open/close
  • 3-point
Manual override
Hand crank
Running time (motor)
35 s / 90°
Running time motor variable
30...120 s
Protection category
IP66/67
Degree Of Protection NEMA
NEMA 4X
Enclosure Type
UL Enclosure Type 4X
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes Imprint
+2 0100 677 06 06
Subscribe to newsletter
BELIMO Egypt, 3 Omar Ibn Abd El Aziz Street, First 6th of October, Giza Governorate 3234126 (Egypt)