22PE-1UH

Thermal energy meter, AC/DC 24 V, DN 50, Fluid temperature -20...120°C

Sales Release Q4 2021

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

Accessories

Mechanical accessories

A-22PE-A06

T-piece with thermowell, DN 50

Sales Release Q4 2021

A-22PEM-A02

Insulation shell for thermal energy meter DN 32...50

Sales Release Q4 2021

EXT-EF-50D

Pipe connector, DN 50, Set of 2 pcs.

Sales Release Q4 2021

Service tools

ZIP-BT-NFC

Converter Bluetooth / NFC

List price: 278,00 EUR
Your price: ...

Gateways

G-22PEM-A01

Converter M-Bus

Sales Release Q4 2021

Sensor accessories

A-22PE-A08

Thermowell pocket Stainless steel, 80 mm, G1/2", SW27

Sales Release Q4 2021
Product videos
Details

Specifications

Application
Pipe
Electrical connection
Cable
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
Measured values
  • Flow
  • Temperature
Output signal
  • BACnet
  • Modbus
  • MP-Bus
  • 0...10 V
Product type
Sensor
Sensor type
Flow
Voltage AC/DC
AC/DC 24 V