H550B/LVC24A-MP-TPC
Globe valve, 3-way, DN 50, External thread, G 2 3/4", PN 16, ps 1600 kPa, kvs 40 m³/h, Fluid temperature -10...120°C
Globe valve actuator, 500 N, AC/DC 24 V, MP-Bus, 35 s (35...90 s), Stroke 15 mm, IP54, Terminals with cable
Actuator supplied separately
- List price
- 845,00 EUR
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
Mechanical accessories
Electrical accessories
Service tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
List price: 74,30 EUR
Your price: ...
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
List price: 24,80 EUR
Your price: ...
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
List price: 466,00 EUR
Your price: ...
Details
Specifications
Valve specifications
- Close-off pressure
- 70 kPa
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 40 m³/h
- Pattern
- 3-way
- Pipe connection
- External thread
- PN
- 16
- Pressure-independent
- NO
Actuator specifications
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP54
- Electrical connection
- Terminals with cable
- Fail-safe function
- Non fail-safe
- Force
- 500 N
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 1.5 W
- Power consumption (running)
- 2 W
- Running time (motor)
- 35 s / 15 mm
- Stroke
- 15 mm
- Voltage AC/DC
- AC/DC 24 V