D625NL+ZD6N-S100



D625NL+ZD6N-S100

Butterfly valve, 2-way, DN 25, Flange with Lug types PN 10 / 16, ps 1600 kPa, kvs 24 m³/h, kvmax 50 m³/h, -20...120°C
Worm gear for butterfly valves DN 25...100
Actuator fitted

List price
225,00 EUR
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
List price: 91,00 EUR
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Lug types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
24 m³/h
Pattern
2-way
Pipe connection
Flange
PN
10 / 16
Pressure-independent
NO

Actuator specifications

Control type
Manual
Fail-safe function
Non fail-safe
Manual override
Step-less adjustable