D6350NL+ZD6N-S350



D6350NL+ZD6N-S350

Butterfly valve, 2-way, DN 350, Flange with Lug types PN 16, ps 1600 kPa, kvs 3010 m³/h, kvmax 10300 m³/h, -20...120°C
Worm gear for butterfly valves DN 350
Actuator fitted

List price
2.133,00 EUR
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
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Lug types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
3010 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Control type
Manual
Fail-safe function
Non fail-safe
Manual override
Step-less adjustable