D680NL+GRK24A-SZ-5



D680NL+GRK24A-SZ-5

Butterfly valve, 2-way, DN 80, Flange with Lug types PN 10 / 16, ps 1600 kPa, kvs 75 m³/h, kvmax 260 m³/h, -20...120°C
Rotary actuator fail-safe NC / NO, 40 Nm, AC/DC 24 V, 0.5...10 V, 150 s, IP54, F05
Actuator fitted

List price
1.011,00 EUR
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
List price: 88,00 EUR
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 88,00 EUR
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 88,00 EUR
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 88,00 EUR
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 88,00 EUR
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 88,00 EUR
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 88,00 EUR
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 54,00 EUR
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 72,00 EUR
Your price: ...

ZR24-F05

Stem heating flange F05 (30 W)

List price: 91,00 EUR
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

Butterfly valves and actuators

The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Lug types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
75 m³/h
Pattern
2-way
Pipe connection
Flange
PN
10 / 16
Pressure-independent
NO

Actuator specifications

Control type
DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With push-button
Power consumption (holding)
3 W
Power consumption (running)
11 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 90°
Torque
40 Nm
Voltage AC/DC
AC/DC 24 V