GK24A-SZ

Rotary actuator fail-safe, 40 Nm, AC/DC 24 V, 0.5...10 V, 150 s, IP54

List price
728,00 EUR

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM / VDI

CAD data 3D

BIM / Revit

VDI 3805

Accessories

Mechanical accessories

AH-GMA

Actuator arm for standard shaft clamp

List price: 21,00 EUR
Your price: ...

KH10

Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm

List price: 24,60 EUR
Your price: ...

Z-SPA

Adapter for auxiliary switch and feedback potentiometer, if shaft clamp mounted below on xMQ..A.., NKQ..A.., GK..A..

List price: 4,70 EUR
Your price: ...

ZG-GMA

Mounting kit for linkage operation for flat installation

List price: 69,00 EUR
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 88,00 EUR
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 88,00 EUR
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 88,00 EUR
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 88,00 EUR
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 88,00 EUR
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 88,00 EUR
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 54,00 EUR
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 72,00 EUR
Your price: ...

SGA24

Positioner for wall mounting

List price: 116,00 EUR
Your price: ...

SGE24

Positioner for built-in mounting

List price: 116,00 EUR
Your price: ...

SGF24

Positioner for front-panel mounting

List price: 82,00 EUR
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ Supply AC/DC 24 V

List price: 225,00 EUR
Your price: ...

Not categorised

P200A

Feedback potentiometer 200 Ω add-on

List price: 88,00 EUR
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
DC 0.5...10 V
Degree of protection
IP54
Direction of rotation (fail-safe)
Selectable with switch 0...100%
Electrical connection
Cable
Fail-safe function
Fail-safe
Manual override
With push-button
Mechanical interface
Universal shaft clamp reversible 12...26.7 mm
Power consumption (holding)
3 W
Power consumption (running)
11 W
Running time (fail-safe)
35 s
Running time (motor)
150 s / 90°
Torque
40 Nm
Voltage AC/DC
AC/DC 24 V