H315S-J+NVC24A-MP-TPC



H315S-J+NVC24A-MP-TPC

Stainless steel globe valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, kvs 4.0 m³/h, 0...130°C
Globe valve actuator, 1000 N, AC/DC 24 V, MP-Bus, 35 s, Stroke 20 mm, IP54, Terminals with cable
Actuator fitted

List price
746,00 EUR

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

System integration

Current documents

Software / Apps

Success stories

Accessories

Mechanical accessories

ZNV-C

Spare coupling

List price: 14,20 EUR
Your price: ...

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

List price: 125,00 EUR
Your price: ...

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 102,00 EUR
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 179,00 EUR
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 275,00 EUR
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
List price: 71,00 EUR
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 23,70 EUR
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 453,00 EUR
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 673,00 EUR
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 595,00 EUR
Your price: ...
Details

Specifications

Valve specifications

Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
4.0 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
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
1000 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.5 W
Power consumption (running)
3.5 W
Running time (motor)
35 s / 20 mm
Stroke
10 mm
Voltage AC/DC
AC/DC 24 V