H315S-J/NV230A-TPC



H315S-J/NV230A-TPC

Stainless steel globe valve, 3-way, DN 15, Internal thread, Rp 1/2", PN 25, ps 2500 kPa, kvs 4.0 m³/h, 0...130°C
Globe valve actuator, 1000 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately

List price
671,00 EUR
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
List price: 14,20 EUR
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 102,00 EUR
Your price: ...
Details

Specifications

Valve specifications

Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
4.0 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
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
1000 N
Manual override
With push-button, can be locked
Power consumption (holding)
1 W
Power consumption (running)
2 W
Running time (motor)
150 s / 20 mm
Stroke
10 mm
Voltage AC/DC
AC 100...240 V