H320S-K/LV24A-MOD



H320S-K/LV24A-MOD

Stainless steel globe valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 2500 kPa, kvs 6.3 m³/h, 0...130°C
Globe valve actuator, 500 N, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 150 s, Stroke 15 mm, IP54
Actuator supplied separately

List price
750,00 EUR

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

CAD data 3D

BIM / Revit

VDI 3805

System integration

Current documents

Success stories

Accessories

Mechanical accessories

ZNV-C

Spare coupling

List price: 14,20 EUR
Your price: ...

Service tools

MFT-C

Adapter for Service-Tool ZTH

List price: 275,00 EUR
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
List price: 71,00 EUR
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 23,70 EUR
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 453,00 EUR
Your price: ...
Details

Specifications

Valve specifications

Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
6.3 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Force
500 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.5 W
Power consumption (running)
2 W
Running time (motor)
150 s / 15 mm
Stroke
10 mm
Voltage AC/DC
AC/DC 24 V