H320S-K/NVKC24A-SR-TPC



H320S-K/NVKC24A-SR-TPC

Stainless steel globe valve, 3-way, DN 20, Internal thread, Rp 3/4", PN 25, ps 2500 kPa, kvs 6.3 m³/h, 0...130°C
Globe valve actuator fail-safe NC / NO, 1000 N, AC/DC 24 V, 2...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable
Actuator supplied separately

List price
1.020,00 EUR
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
List price: 14,20 EUR
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 102,00 EUR
Your price: ...
Details

Specifications

Valve specifications

Fluid
Cold, warm and hot water, water with glycol up to max. 50% vol.
kvs
6.3 m³/h
Pattern
3-way
Pipe connection
Internal thread
PN
25
Pressure-independent
NO

Actuator specifications

Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Fail-safe
Force
1000 N
Manual override
With push-button
Power consumption (holding)
1.5 W
Power consumption (running)
4.5 W
Running time (fail-safe)
35 s
Running time (motor)
35 s / 20 mm
Stroke
10 mm
Voltage AC/DC
AC/DC 24 V