H420B+LV230A-TPC



H420B+LV230A-TPC

Globe valve, 2-way, DN 20, External thread, G 1 1/4", PN 16, ps 1600 kPa, kvs 6.3 m³/h, Fluid temperature -10...120°C
Globe valve actuator, 500 N, AC 100...240 V, Open/close, 3-point, 150 s, Stroke 15 mm, IP54, Terminals with cable
Actuator fitted

List price
480,00 EUR

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM / VDI

BIM / Revit

VDI 3805

Success stories

Accessories

Not categorised

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 102,00 EUR
Your price: ...

ZH24-1

Stem heater DN 15...50 (45 W)

List price: 635,00 EUR
Your price: ...

ZH4520

Pipe connector for globe valve with external thread DN 20 Rp 3/4"

List price: 9,60 EUR
Your price: ...

ZNV-C

Spare coupling

List price: 14,20 EUR
Your price: ...
Details

Specifications

Valve specifications

Close-off pressure
900 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
6.3 m³/h
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
500 N
Manual override
With push-button, can be locked
Power consumption (holding)
1 W
Power consumption (running)
2 W
Running time (motor)
150 s / 15 mm
Stroke
15 mm
Voltage AC/DC
AC 100...240 V