2. Uutiset

Press Release: New Belimo Damper Actuators Offering High Torque of 1400 in-lbs

Belimo Americas released the new high torque PMB and PKB damper actuator series used for applications such as control of high-velocity dampers and inlet guide vanes for variable speed fans. The PMB/PKB series is the most innovative, energy efficient and reliable solution with its durable construction, low weight, high torque (1400 in-lbs), and NEMA 4X rated housing to handle tough, demanding environments.

The PMB/PKB actuator series is available with non fail-safe (PMB) or electronic fail-safe (PKB) actuation, universal power supply (24-240 VAC), two passive sensor inputs, and Near Field Communication (NFC) for easy programming, commissioning and troubleshooting. The actuator communicates directly with the Building Automation System (BAS) using BACnet and offers connectivity to the Belimo Cloud to ensure optimal performance.