Items in your download folder

Download folder is empty
item(s) in download folder

!

EF24A-MP

Rotary actuator fail-safe, 30 Nm, AC/DC 24 V, MP-Bus, 150 s (60...150 s), IP54

List price
895,00 EUR

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

System integration

Current documents

Software / Apps

Accessories

Mechanical accessories

IND-EFB

End stop indicator, for EF..A

List price: 8,56 EUR
Your price: ...

K9-2

Shaft clamp reversible, clamping range Ø12...26.7 mm

List price: 43,20 EUR
Your price: ...

KH-EFB

Actuator arm Slot width 8.2 mm

List price: 26,80 EUR
Your price: ...

KH10

Damper crank arm Slot width 8.2 mm, clamping range Ø14...25 mm

List price: 26,80 EUR
Your price: ...

Z-ARS230

Anti-rotation mechanism, 230 mm, for LM..A / NM..A / SM..A / GM..A / EF..A / GK..A
Multipack 20 pcs.

List price: 57,00 EUR
Your price: ...

ZG-EFB

Mounting kit for linkage operation for flat and side installation

List price: 76,90 EUR
Your price: ...

ZKN2-B

Hand crank, 63 mm, for BFL, BFN, BEN, BEE

List price: 5,45 EUR
Your price: ...

Electrical accessories

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

List price: 120,00 EUR
Your price: ...

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

Please contact your local Sales Representative for ordering.

SGA24

Positioner for wall mounting

List price: 126,00 EUR
Your price: ...

SGE24

Positioner for built-in mounting

List price: 126,00 EUR
Your price: ...

SGF24

Positioner for front-panel mounting

List price: 89,70 EUR
Your price: ...

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

List price: 245,00 EUR
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 205,00 EUR
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: 300,00 EUR
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 78,00 EUR
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 26,00 EUR
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 489,00 EUR
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 731,00 EUR
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 645,00 EUR
Your price: ...
Details

Specifications

Angle of rotation
95
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Direction of rotation (fail-safe)
Selectable by mounting L/R
Electrical connection
Cable
Fail-safe
YES
Fail-safe function
Fail-safe
Manual override
By means of hand crank and locking switch
Mechanical interface
Universal shaft clamp 12...26.7 mm
Power consumption (holding)
4.5 W
Power consumption (running)
9.5 W
Running time (fail-safe)
<20 s
Running time (motor)
150 s / 90°
Running time motor variable
60...150 s
Torque
30 Nm
Voltage AC/DC
AC/DC 24 V