Items in your download folder

Download folder is empty
item(s) in download folder

!

CM24-F-R

Rotary actuator, 2 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, Form fit 8x8 mm, IP54

List price
114,00 EUR

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CAD data 3D

BIM / Revit

CADENAS

Accessories

Mechanical accessories

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

List price: 47,00 EUR
Your price: ...

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM.. / UH..
Multipack 20 pcs.

List price: 19,20 EUR
Your price: ...

Z-MA

Gear disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 107,40 EUR
Your price: ...

Z-PICM

Position indicator, for CM.. / UM..
Multipack 20 pcs.

List price: 130,80 EUR
Your price: ...
Details

Specifications

Angle of rotation
0...287.5
Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With magnet
Mechanical interface
Form fit 8x8 mm
Power consumption (holding)
0.2 W
Power consumption (running)
0.5 W
Running time (motor)
75 s / 90°
Torque
2 Nm
Voltage AC/DC
AC/DC 24 V