Items in your download folder

Download folder is empty
item(s) in download folder

!

CM24-L-150D.2

Actuator with damper blade DN 150, 2 Nm, AC/DC 24 V, Open/close, 3-point, 58 s, IP54
Multipack 20 pcs.

List price
3.280,00 EUR

Design data: Design data

  • Downloads
  • Accessories
  • Product videos
  • Details
Downloads

Documentation

CAD / BIM

BIM / Revit

CADENAS

Accessories

Mechanical accessories

Z-MA

Gear disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

List price: 107,40 EUR
Your price: ...
Product videos
Please accept preferences-cookies to watch this video.

How to install a CM..D actuator with damper blade

Motorised with an internal CM..D compact actuator, they lend them-selves readily to spacesaving integration in the ventilation network.

Details

Specifications

Angle of rotation
70
Control type
  • Open/close
  • 3-point
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With magnet
Power consumption (holding)
0.2 W
Power consumption (running)
0.5 W
Running time (motor)
58 s / 70°
Torque
2 Nm
Voltage AC/DC
AC/DC 24 V