Items in your download folder

Download folder is empty
item(s) in download folder

!

LR230A-TP

Rotary actuator, 5 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54, Terminals

List price
171,00 EUR

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

Accessories

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 105,00 EUR
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 105,00 EUR
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 105,00 EUR
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 105,00 EUR
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 105,00 EUR
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 105,00 EUR
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 105,00 EUR
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 64,60 EUR
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 86,30 EUR
Your price: ...
Details

Specifications

Control type
  • Open/close
  • 3-point
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
0.5 W
Power consumption (running)
2 W
Running time (motor)
90 s / 90°
Torque
5 Nm
Voltage AC/DC
AC 100...240 V