NRF24A-O

Rotary actuator fail-safe NO, 10 Nm, AC/DC 24 V, Open/close, 75 s, IP54

List price
324,00 EUR
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
Direction of rotation (fail-safe)
Deenergised NO, valve open (A – AB = 100%)
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
6 W
Running time (fail-safe)
<20 s
Running time (motor)
75 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V