NRF24A-SZ-S2



NRF24A-SZ-S2

Rotary actuator fail-safe NC, 10 Nm, AC/DC 24 V, 0.5...10 V, 90 s, 2 x SPDT, IP54

List price
383,00 EUR

Design data: Design data

  • Downloads
  • Details
Downloads

Documentation

CAD / BIM / VDI

BIM / Revit

VDI 3805

Details

Specifications

Auxiliary switches
2 x SPDT
Control type
DC 0.5...10 V
Degree of protection
IP54
Direction of rotation (fail-safe)
Deenergised NC, valve closed (A – AB = 0%)
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
3.5 W
Running time (fail-safe)
<20 s
Running time (motor)
90 s / 90°
Torque
10 Nm
Voltage AC/DC
AC/DC 24 V