NVC24A-SZ-TPC



NVC24A-SZ-TPC

Globe valve actuator, 1000 N, AC/DC 24 V, 0.5...10 V, 35 s, Stroke 20 mm, IP54, Terminals with cable

List price
423,00 EUR
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
List price: 14,20 EUR
Your price: ...

Electrical accessories

S2A-H

Auxiliary switch 2 x SPDT add-on

List price: 102,00 EUR
Your price: ...
Details

Specifications

Control type
DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Terminals with cable
Fail-safe function
Non fail-safe
Force
1000 N
Manual override
With push-button, can be locked
Power consumption (holding)
1.5 W
Power consumption (running)
3.5 W
Running time (motor)
35 s / 20 mm
Stroke
20 mm
Voltage AC/DC
AC/DC 24 V