Items in your download folder

Download folder is empty
item(s) in download folder

!

DR24A-MP-5

Rotary actuator, Max. 90 Nm (not constant), AC/DC 24 V, MP-Bus, 150 s (75...290 s), IP54, F05

List price
1.011,00 EUR

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

Tender texts

CAD / BIM

CADENAS

System integration

Current documents

Software / Apps

Accessories

Electrical accessories

EXT-WR-FP20-MP

FieldPower Box for MP-Bus IP20

Please contact your local Sales Representative for ordering.

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 95,40 EUR
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 95,40 EUR
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 95,40 EUR
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 95,40 EUR
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 95,40 EUR
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 95,40 EUR
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 95,40 EUR
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 58,70 EUR
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 78,60 EUR
Your price: ...

ZN230-24MP

MP-Bus power supply for MP actuators

List price: 205,00 EUR
Your price: ...

Tools

MFT-C

Adapter for Service-Tool ZTH

List price: 300,00 EUR
Your price: ...

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

List price: 78,00 EUR
Your price: ...

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

List price: 26,00 EUR
Your price: ...

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

List price: 489,00 EUR
Your price: ...

Gateways

UK24BAC

Gateway MP zu BACnet MS/TP

List price: 731,00 EUR
Your price: ...

UK24MOD

Gateway MP to Modbus RTU

List price: 645,00 EUR
Your price: ...
Details

Specifications

Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Power consumption (holding)
2 W
Power consumption (running)
9 W
Running time (motor)
150 s / 90°
Torque
Max. 90 Nm (not constant)
Voltage AC/DC
AC/DC 24 V