D6500NL+SY9-230A-3-T



D6500NL+SY9-230A-3-T

Butterfly valve, 2-way, DN 500, Flange with Lug types PN 16, ps 1600 kPa, kvs 7060 m³/h, kvmax 24100 m³/h, -20...120°C
Rotary actuator, 2000 Nm, AC 230 V, Open/close, 3-point, 68 s, 2 x SPDT, IP67, F16, Terminals
Actuator fitted

List price
14.930,00 EUR
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
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
1200 kPa
End connection
Lug types
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
7060 m³/h
Pattern
2-way
Pipe connection
Flange
PN
16
Pressure-independent
NO

Actuator specifications

Auxiliary switches
2 x SPDT
Control type
  • Open/close
  • 3-point
Degree of protection
IP67
Electrical connection
Terminals
Fail-safe function
Non fail-safe
Manual override
Temporary with handwheel (non-rotating)
Power consumption (running)
356 W
Running time (motor)
68 s / 90°
Torque
2000 Nm
Voltage AC/DC
AC 230 V