D650N/GRC24G-SZ-T-5
Butterfly valve, 2-way, DN 50, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, kvs 30 m³/h, kvmax 100 m³/h, -20...120°C
Rotary actuator, 40 Nm, AC/DC 24 V, 0.5...10 V, 35 s, IP66/67, F05, Terminals
Actuator supplied separately
- List price
- 900,00 EUR
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
- Product videos
- Details
Downloads
Accessories
Product videos
Butterfly valves and actuators
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry.
Details
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1200 kPa
- End connection
- Wafer types
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 30 m³/h
- Pattern
- 2-way
- Pipe connection
- Flange
- PN
- 6 / 10 / 16
- Pressure-independent
- NO
Actuator specifications
- Control type
- DC 0.5...10 V
- Degree of protection
- IP66/67
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 2.5 W
- Power consumption (running)
- 8 W
- Running time (motor)
- 35 s / 90°
- Torque
- 40 Nm
- Voltage AC/DC
- AC/DC 24 V