D680N/PRCA-BAC-S2-T
Butterfly valve, 2-way, DN 80, Flange with Wafer types PN 6 / 10 / 16, ps 1600 kPa, kvs 75 m³/h, kvmax 260 m³/h, Fluid temperature -20...120°C
Rotary actuator, 160 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 35 s (30...120 s), 2 x SPDT, IP66/67, F07 (F05 only with accessory), Terminals
Actuator supplied separately
- List price
- 2.007,00 EUR
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessories
ZPR01
Position indicator and tappet shaft, F07 square, SW 17, DN 125...300
ZPR03
Position indicator and tappet shaft, F05, square, SW 14, DN 80...100
ZPR05
Retrofit adapter kit, F05/F07/F10, flat head/square, SW 17
ZPR06
Retrofit adapter kit, F05/F07/F10, square 45° turned, SW 14
ZPR08
Retrofit adapter kit with ring, F07, square 45° turned, SW 17
ZPR11
Retrofit adapter kit, F05/F07/F10, square 45° turned, SW 18
ZPR12
Retrofit adapter kit, F05/F07/F10, flat head/square, SW 16
ZPR13
Retrofit adapter kit, F05/F07/F10, flat head/square, SW 11
ZPR14
Retrofit adapter kit, F05/F07/F10, flat head/square, SW 12.7
Electrical accessories
Service tools
Belimo Assistant App
Belimo Assistant App, Smartphone app for easy commissioning, parametrising and maintenance
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
How to install a PR butterfly valve actuator
Butterfly valve assembly with communicative PR actuator.
Butterfly valves and actuators
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry.
How to set an auxiliary switch for PR actuator
Auxiliary switch settings for PR actuator.
How to install and wire PR, PK, PM actuators to maintain a high IP rating
Proper mounting & wiring: IP66/67 with PR, PM, PK actuators.
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1200 kPa
- End connection
- Wafer types
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 75 m³/h
- Pattern
- 2-way
- Pipe connection
- Flange
- PN
- 6 / 10 / 16
- Pressure-independent
- NO
Actuator specifications
- Auxiliary switches
- 2 x SPDT
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- 4...20 mA
- Open/close
- 3-point
- Hybrid (communicative / analog)
- Degree of protection
- IP66/67
- Electrical connection
- Terminals
- Fail-safe function
- Non fail-safe
- Manual override
- Hand lever
- Power consumption (holding)
- 6 W
- Power consumption (running)
- 20 W
- Running time (motor)
- 35 s / 90°
- Torque
- 160 Nm
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V