D680NL+GR230A-5
Butterfly valve, 2-way, DN 80, Flange with Lug types PN 10 / 16, ps 1600 kPa, kvs 75 m³/h, kvmax 260 m³/h, -20...120°C
Rotary actuator, 40 Nm, AC 100...240 V, Open/close, 150 s, IP54, F05
Actuator fitted
- List price
- 623,00 EUR
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
- Product videos
- Details
Downloads
Accessories
Electrical accessories
Product videos
How to install a PR butterfly valve actuator
Butterfly valve assembly with communicative PR actuator.
Butterfly valves and actuators
The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry.
Details
Specifications
Valve specifications
- Angle of rotation
- 90
- Close-off pressure
- 1200 kPa
- End connection
- Lug types
- Fluid
- Cold and warm water, water with glycol up to max. 50% vol.
- kvs
- 75 m³/h
- Pattern
- 2-way
- Pipe connection
- Flange
- PN
- 10 / 16
- Pressure-independent
- NO
Actuator specifications
- Control type
- Open/close
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Power consumption (holding)
- 2 W
- Power consumption (running)
- 5 W
- Running time (motor)
- 150 s / 90°
- Torque
- 40 Nm
- Voltage AC/DC
- AC 100...240 V