R7050R25-B3+SR230A



R7050R25-B3+SR230A

Characterised control valve, 3-way, DN 50, Flange, PN 6, ps 600 kPa, kvs 25 m³/h, -10...100°C
Rotary actuator, 20 Nm, AC 100...240 V, Open/close, 3-point, 90 s, IP54
Actuator fitted

Please contact your local Sales Representative for ordering.
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
List price: 115,00 EUR
Your price: ...

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

List price: 88,00 EUR
Your price: ...

P1000A

Feedback potentiometer 1 kΩ add-on

List price: 88,00 EUR
Your price: ...

P140A

Feedback potentiometer 140 Ω add-on

List price: 88,00 EUR
Your price: ...

P200A

Feedback potentiometer 200 Ω add-on

List price: 88,00 EUR
Your price: ...

P2800A

Feedback potentiometer 2.8 kΩ add-on

List price: 88,00 EUR
Your price: ...

P5000A

Feedback potentiometer 5 kΩ add-on

List price: 88,00 EUR
Your price: ...

P500A

Feedback potentiometer 500 Ω add-on

List price: 88,00 EUR
Your price: ...

S1A

Auxiliary switch 1 x SPDT add-on

List price: 54,00 EUR
Your price: ...

S2A

Auxiliary switch 2 x SPDT add-on

List price: 72,00 EUR
Your price: ...

ZR24-2

Stem heating DN 15...50 (20 W)

List price: 91,00 EUR
Your price: ...
Details

Specifications

Valve specifications

Angle of rotation
90
Close-off pressure
600 kPa
Fluid
Cold and warm water, water with glycol up to max. 50% vol.
kvs
25 m³/h
Pattern
3-way
Pipe connection
Flange
PN
6
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
0.6 W
Power consumption (running)
3 W
Running time (motor)
90 s / 90°
Torque
20 Nm
Voltage AC/DC
AC 100...240 V