3. Βαλβίδες έδρας

H6040X16-S2/LV24A-MP-TPC



Learn more
Back to product category
H6040X16-S2/LV24A-MP-TPC

H6040X16-S2/LV24A-MP-TPC

Globe valve, 2-way, DN 40, Flange, PN 25, ps 2500 kPa, Kvs 16 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), Stroke 15 mm, IP54, Terminals with cable
Actuator supplied separately
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
Software / Apps
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
ZNV-C

ZNV-C

Spare coupling

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S2A-H

S2A-H
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
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators
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
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
2-way
Kvs
16 m³/h
Fluid
Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
Fluid temperature
5...150°C [41...302°F]
Fluid temperature note
  • 120°C up to 2500 kPa
  • 150°C up to 2430 kPa
Close-off pressure
140 kPa
Flow characteristic {Tools}
Equal percentage
Leakage rate {Tools}
Max. 0.05% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2 W
Power consumption (holding)
1.5 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Terminals with cable 1 m, 4x 0.75 mm², Terminal 4 mm²
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V