Κινητήρες χωρίς λειτουργία εκτάκτου ανάγκης

Οι περιστροφικοί κινητήρες Belimo χωρίς λειτουργία εκτάκτου ανάγκης μπορούν να χειριστούν μεγάλο εύρος εφαρμογών θέρμανσης, αερισμού και κλιματισμού. Διατίθενται σε μεγάλο εύρος ονομαστικών τάσεων και ροπών.

Learn more
Applied filters
Filter by
Sort by:  Relevance
Movement type
Torque
Voltage AC/DC
Control type
Running time
Mechanical interface
Electrical connection
Protection category
Clear
12 Results found
Sort by:  Relevance
  • Relevance
  • Name (Ascending)
  • Name (Descending)
  • Price (Ascending)
  • Price (Descending)
UM230Y-F-L.1

UM230Y-F-L.1

Rotary actuator, 1 Nm, AC 100...240 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM230Y-F-R.1

UM230Y-F-R.1

Rotary actuator, 1 Nm, AC 100...240 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM230Y-L.1

UM230Y-L.1

Rotary actuator, 1 Nm, AC 100...240 V, Open/close, 3-point, 22 s, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM230Y-R.1

UM230Y-R.1

Rotary actuator, 1 Nm, AC 100...240 V, Open/close, 3-point, 22 s, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM24Y-F-L.1

UM24Y-F-L.1

Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM24Y-F-R.1

UM24Y-F-R.1

Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM24Y-L.1

UM24Y-L.1

Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM24Y-R.1

UM24Y-R.1

Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM24Y-SR-F-L.1

UM24Y-SR-F-L.1

Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, Form fit 8x8 mm, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM24Y-SR-F-R.1

UM24Y-SR-F-R.1

Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, Form fit 8x8 mm, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM24Y-SR-L.1

UM24Y-SR-L.1

Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, IP20, Connector plug
Multipack 100 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
UM24Y-SR-R.1

UM24Y-SR-R.1

Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, IP20, Connector plug
Multipack 100 pcs.