language.el_GR

    English

    Shqiptare
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
  • EL EN SQ
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
  2. Damper Actuators
  3. Fail-Safe Actuators

CM24K-T-L.2



Learn more
Back to product category
CM24K-T-L.2

CM24K-T-L.2

Rotary actuator fail-safe for power module SKM.., 2 Nm, DC 24 V, Open/close, 75 s, IP20, Terminals
Multipack 20 pcs.
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
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARCM

Z-ARCM

Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ESCM

Z-ESCM

End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-MA

Z-MA

Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Z-PICM

Z-PICM

Position indicator, for CM.. / UM..
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

SKM230-T-B12.1

SKM230-T-B12.1

Power module for CM..K.. rotary actuator, AC 230 V, Open/close, IP40, Terminals
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
DC 24 V
Power consumption (running)
0.5 W
Power consumption (holding)
0.2 W
Power Consumption For Wire Sizing
1 VA
Connection Supply Control
Terminals 1.5 mm² Cu wire or 1.0 mm² Cu strands (3-wire)
Torque
2 Nm
Control type
Open/close
Direction Of Motion Motor
counter-clockwise rotation (ccw)
Manual override
With magnet
Angle of rotation
95°
Running time (motor)
75 s / 90°
Mechanical interface
Universal shaft clamp 6...12.7 mm
Protection category
IP20
Ambient Temperature
-30...50°C [-22...122°F]

Welcome to Belimo {{js-currentCountryName}}

{{js-currentCountryText}}
Contact Us Privacy Policy Change privacy settings Safety Notes General terms and conditions Imprint
+30-210 94 00 766
Subscribe to newsletter
BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)