GM24G-MP-T
Rotary actuator, 40 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s (90...150 s), IP66/67, Terminals
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessories
Z-KB-PG11
Cable gland for cable diameter Ø 4...10 mm
Electrical accessories
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
EXT-WR-FP20-MP
FieldPower Box for MP-Bus IP20
HH24-MG
Heater, with mechanical humidistat
HT24-MG
Heater, with adjustable thermostat
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
P200A
Feedback potentiometer 200 Ω add-on
P2800A
Feedback potentiometer 2.8 kΩ add-on
P5000A
Feedback potentiometer 5 kΩ add-on
P500A
Feedback potentiometer 500 Ω add-on
S2A GR
Auxiliary switch 2 x SPDT add-on, grey
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
ZK1-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket
ZK2-GEN
Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal
ZTH EU
Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices
Specifications
- Angle of rotation
- 95
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Degree of protection
- IP66/67
- Electrical connection
- Terminals
- Fail-safe
- NO
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked (under protective housing)
- Mechanical interface
- Universal shaft clamp 14...26.7 mm
- Power consumption (holding)
- 1.6 W
- Power consumption (running)
- 4.5 W
- Running time (motor)
- 150 s / 90°
- Running time motor variable
- 90...150 s
- Torque
- 40 Nm
- Voltage AC/DC
- AC/DC 24 V