Artikuj në dosjen tënde të shkarkimit

Dosja e shkarkimit është vosh
artikuj në dosjen e shkarkimit

!

LM24A-MOD

Rotary actuator, 5 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 150 s (35...150 s), IP54

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CAD data 2D

CADENAS

System integration

Accessories

Mechanical accessories

AV6-20

Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm

Please contact your local Sales Representative for ordering.

K-ELA

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...20 mm
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

K-ELA10

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...10 mm
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

K-ELA13

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...13 mm
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

K-ELA16

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...16 mm
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZF10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZF12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZF8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZFRL10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZFRL12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZFRL8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Electrical accessories

P10000A

Feedback potentiometer 10 kΩ add-on

Please contact your local Sales Representative for ordering.

P1000A

Feedback potentiometer 1 kΩ add-on

Please contact your local Sales Representative for ordering.

P140A

Feedback potentiometer 140 Ω add-on

Please contact your local Sales Representative for ordering.

P200A

Feedback potentiometer 200 Ω add-on

Please contact your local Sales Representative for ordering.

P2800A

Feedback potentiometer 2.8 kΩ add-on

Please contact your local Sales Representative for ordering.

P5000A

Feedback potentiometer 5 kΩ add-on

Please contact your local Sales Representative for ordering.

P500A

Feedback potentiometer 500 Ω add-on

Please contact your local Sales Representative for ordering.

S1A

Auxiliary switch 1 x SPDT add-on

Please contact your local Sales Representative for ordering.

S2A

Auxiliary switch 2 x SPDT add-on

Please contact your local Sales Representative for ordering.

Tools

MFT-C

Adapter for Service-Tool ZTH

Please contact your local Sales Representative for ordering.

MFT-P

Belimo PC-Tool, Software for adjustments and diagnostics

Available as a free download

ZK1-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: 6-pin for connection to service socket

Please contact your local Sales Representative for ordering.

ZK2-GEN

Connection cable 5 m, A: RJ11 6/4 ZTH EU, B: free wire end for connection to MP/PP terminal

Please contact your local Sales Representative for ordering.

ZTH EU

Service Tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Please contact your local Sales Representative for ordering.
Details

Specifications

Angle of rotation
95
Control type
  • BACnet MS/TP
  • Modbus RTU
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
  • Hybrid (communicative / analog)
Degree of protection
IP54, NEMA 2, UL Enclosure Type 2
Electrical connection
Cable
Fail-safe
NO
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Mechanical interface
Universal shaft clamp 6...20 mm
Power consumption (holding)
1.3 W
Power consumption (running)
2.5 W
Running time (motor)
150 s / 90°
Running time motor variable
35...150 s
Torque
5 Nm
Voltage AC/DC
AC/DC 24 V