LM24A-SR-F
Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 150 s, Form fit 8x8 mm, IP54
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessories
AV6-20
Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm
K5A
Shaft clamp, for damper shafts L 13...30 mm, clamping range Ø8...12 mm, incl. anti-rotation mechanism 180 mm and 2 screws
Z-ARS180
Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.
Z-PI
Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.
ZF10-LMA
Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.
ZF12-LMA
Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.
ZF8-LMA
Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL10-LMA
Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL12-LMA
Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.
ZFRL8-LMA
Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.
Electrical accessories
CRP24-B1
Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V
P10000A
Feedback potentiometer 10 kΩ add-on
P1000A
Feedback potentiometer 1 kΩ add-on
P140A
Feedback potentiometer 140 Ω add-on
P200A
Feedback potentiometer 200 Ω add-on
P2800A
Feedback potentiometer 2.8 kΩ add-on
P5000A
Feedback potentiometer 5 kΩ add-on
P500A
Feedback potentiometer 500 Ω add-on
SGF24
Positioner for front-panel mounting
Z-UIC
Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V
Specifications
- Angle of rotation
- 95
- Control type
- DC 2...10 V
- Degree of protection
- IP54
- Electrical connection
- Cable
- Fail-safe
- NO
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Mechanical interface
- Form fit 8x8 mm
- Power consumption (holding)
- 0.4 W
- Power consumption (running)
- 1 W
- Running time (motor)
- 150 s / 90°
- Torque
- 5 Nm
- Voltage AC/DC
- AC/DC 24 V