Artikuj në dosjen tënde të shkarkimit

Dosja e shkarkimit është vosh
artikuj në dosjen e shkarkimit

!

LM24A-SX

Rotary actuator, 5 Nm, AC/DC 24 V, 2...10 V, 150 s, IP54

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Downloads
  • Accessories
  • Details
Downloads

Documentation

CAD / BIM

CADENAS

Accessories

Mechanical accessories

AV6-20

Shaft extension 170 mm Ø10 mm for damper shaft Ø 6...16 mm

Please contact your local Sales Representative for ordering.

K-ELA

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...20 mm
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

K-ELA10

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...10 mm
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

K-ELA13

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...13 mm
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

K-ELA16

Shaft clamp one-sided for LM..A, TM..A, clamping range Ø6...16 mm
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Z-PI

Position indicator, for LM..A, NM..A, SM..A, GM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZF10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZF12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZF8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZFRL10-LMA

Form fit insert, 10x10 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZFRL12-LMA

Form fit insert, 12x12 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

ZFRL8-LMA

Form fit insert, 8x8 mm, for LM..A, TM..A
Multipack 20 pcs.

Please contact your local Sales Representative for ordering.

Electrical accessories

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Please contact your local Sales Representative for ordering.

P10000A

Feedback potentiometer 10 kΩ add-on

Please contact your local Sales Representative for ordering.

P1000A

Feedback potentiometer 1 kΩ add-on

Please contact your local Sales Representative for ordering.

P140A

Feedback potentiometer 140 Ω add-on

Please contact your local Sales Representative for ordering.

P200A

Feedback potentiometer 200 Ω add-on

Please contact your local Sales Representative for ordering.

P2800A

Feedback potentiometer 2.8 kΩ add-on

Please contact your local Sales Representative for ordering.

P5000A

Feedback potentiometer 5 kΩ add-on

Please contact your local Sales Representative for ordering.

P500A

Feedback potentiometer 500 Ω add-on

Please contact your local Sales Representative for ordering.

S1A

Auxiliary switch 1 x SPDT add-on

Please contact your local Sales Representative for ordering.

S2A

Auxiliary switch 2 x SPDT add-on

Please contact your local Sales Representative for ordering.

SGA24

Positioner for wall mounting

Please contact your local Sales Representative for ordering.

SGE24

Positioner for built-in mounting

Please contact your local Sales Representative for ordering.

SGF24

Positioner for front-panel mounting

Please contact your local Sales Representative for ordering.

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Please contact your local Sales Representative for ordering.
Details

Specifications

Angle of rotation
95
Control type
DC 2...10 V
Degree of protection
IP54
Electrical connection
Cable
Fail-safe
NO
Fail-safe function
Non fail-safe
Manual override
With push-button, can be locked
Mechanical interface
Universal shaft clamp 6...20 mm
Power consumption (holding)
0.4 W
Power consumption (running)
1 W
Running time (motor)
150 s / 90°
Torque
5 Nm
Voltage AC/DC
AC/DC 24 V