NM24P-P5
Rotary actuator (RobustLine), 10 Nm, AC/DC 24 V, Open/close, 3-point, 150 s, IP66/67, Feedback potentiometer 5 kΩ
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Angle of rotation
- 95
- Control type
-
- Open/close
- 3-point
- Degree of protection
- IP66/67
- Electrical connection
- Cable
- Fail-safe
- NO
- Fail-safe function
- Non fail-safe
- Manual override
- With push-button, can be locked
- Mechanical interface
- Universal shaft clamp 10...20 mm
- Power consumption (holding)
- 0.2 W
- Power consumption (running)
- 1.5 W
- Running time (motor)
- 150 s / 90°
- Torque
- 10 Nm
- Voltage AC/DC
- AC/DC 24 V