JRCA-BAC-S2-T
Rotary actuator, 90 Nm, AC 24...240 V / DC 24...125 V, BACnet MS/TP, Modbus RTU, MP-Bus, 2...10 V, 35 s (20...120 s), 2x SPDT, IP66/67, F07 (F05/F10 only with accessory), Terminals
Design data: Design data
- Downloads
- Accessories
- Product videos
- Details
Mechanical accessory
ZJR01
Position indicator and tappet shaft, F07, square 45° offset, SW 17, DN 125...150
ZJR03
Position indicator and tappet shaft, F05, square 45° offset, SW 14, DN 50...100
ZPR02
Tappet shaft, F07, square 45° offset, SW 17
ZPR05
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 17
ZPR06
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 14
ZPR08
Adapter kit with spacer ring, F07, square 45° offset, SW 17
ZPR09
RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 14
ZPR10
RetroFIT+ adapter kit, F05/F07/F10 (incl. screws F05), flat head/square, SW 14
ZPR11
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 18
ZPR12
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), flat head/square, SW 16
ZPR13
RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 11
ZPR14
RetroFIT+ adapter kit, F07/F05/F10 (incl. screws F07), flat head/square, SW 12.7
ZPR15
RetroFIT+ adapter kit, F07/F10 (incl. screws F07), square 45° offset, SW 11
ZRI-001
Spacer ring, F04/F05, Height 22 mm
ZRI-002
Spacer ring, F05/F07, Height 23.5 mm
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
LINK.10
Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices
ZK1-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Sensors
01DT-1BH
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 50 mm, Probe diameter 6 mm
01DT-1BL
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 100 mm, Probe diameter 6 mm
01DT-1BN
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 150 mm, Probe diameter 6 mm
01DT-1BP
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 200 mm, Probe diameter 6 mm
01DT-1BR
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 300 mm, Probe diameter 6 mm
01DT-1BT
Duct/Immersion sensor Temperature passive, Pt1000, Probe length 450 mm, Probe diameter 6 mm
01DT-1CH
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 50 mm, Probe diameter 6 mm
01DT-1CL
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 100 mm, Probe diameter 6 mm
01DT-1CN
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 150 mm, Probe diameter 6 mm
01DT-1CP
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 200 mm, Probe diameter 6 mm
01DT-1CR
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 300 mm, Probe diameter 6 mm
01DT-1CT
Duct/Immersion sensor Temperature passive, Ni1000, Probe length 450 mm, Probe diameter 6 mm
How-To: Commissioning 2-way open/close BFV
With the commissioning workflow for PR actuators, application-dependent, predefined settings can be selected easily and quickly and then written to the actuator. The PRCA-S2-T-.. actuators are programmed at the factory for 2-way open/close applications. This means that no adjustments need to be made for the use as a 2-way open/close butterfly valve. However, if the most important parameters need to be reset later to ensure the proper functioning in 2-way open/close applications, this can be easily done using the commissioning workflow. The necessary parameters can be adjusted in just a few steps using the commissioning workflow. The adjusted parameters include setting the maximum position (opening angle) to 100% and the control to open/close, 3-point.
Butterfly valves for control applications
Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.
How-To: Wiring JR actuators for IP66/67 & NEMA4X
Learn how fast and easy the wiring of the JR actuator can be done and how to make sure the actuator is fit for harsh surroundings.
How-To: Commissioning 2-way control BFV linear
With the commissioning workflow for PR actuators, application-dependent, predefined settings can be selected easily and quickly and then written to the actuator. For the use as a 2-way control butterfly valve with a linear characteristic curve, the necessary parameters can be adjusted in just a few steps using the commissioning workflow. The adjusted parameters include the reduction of the maximum position (opening angle) to 60% and setting a linear characteristic curve. A linear characteristic curve is only possible in combination with Belimo butterfly valves and is not suitable for retrofit applications.
How-To: Commissioning 2-way control BFV equal percentage
With the commissioning workflow for PR actuators, application-dependent, predefined settings can be selected easily and quickly and then written to the actuator. For the use as a 2-way control butterfly valve with equal-percentage characteristic curve, the necessary parameters can be adjusted in just a few steps using the commissioning workflow. The adjusted parameters include the reduction of the maximum position (opening angle) to 60% and setting an equal-percentage characteristic curve.
How-To: Commissioning 3-way changeover BFV
With the commissioning workflow for PR actuators, application-dependent, predefined settings can be selected easily and quickly and then written to the actuator. For the use as a 3-way changeover butterfly valve, the necessary parameters can be adjusted in just a few steps using the commissioning workflow. The adjusted parameters include setting the maximum position (opening angle) to 100% and the control to open/close, 3-point. The use as a 3-way changeover butterfly valve requires the commissioning of two devices. The control signal of the second actuator is automatically inverted using the commissioning workflow for parametrisation.
How-To: Commissioning 3-way control BFV
With the commissioning workflow for PR actuators, application-dependent, predefined settings can be selected easily and quickly and then written to the actuator. For the use as a 3-way control butterfly valve, the necessary parameters can be adjusted in just a few steps using the commissioning workflow. The adjusted parameters include the reduction of the maximum position (opening angle) to 60% and setting a linear characteristic curve to provide a constant mixing curve. The use as a 3-way control butterfly valve requires the commissioning of two devices. The control signal of the second actuator is automatically inverted using the commissioning workflow for parametrisation. The use as a 3-way control butterfly valve and a linear characteristic curve are only possible in combination with Belimo butterfly valves and are unsuitable for retrofit applications.
Product Launch – New Generation Butterfly Control Valve
Learn more about our new control butterfly valves at the product launch event
How-To: Replacing DR with JR actuator – Open/Close Wiring
Learn how to replace the DR actuator with its successor model JR in an existing installation.
How-To: Replacing DR with JR actuator – Analog Control Wiring
Learn how to replace the DR actuator with its successor model JR in an existing installation.
How-To: Replacing DR with JR actuator – MP-Bus Wiring
Learn how to replace the DR actuator with its successor model JR in an existing installation.
Specifications
- Voltage AC/DC
- AC 24...240 V / DC 24...125 V
- Power consumption (running)
- 20 W
- Power consumption (holding)
- 7 W
- Power Consumption For Wire Sizing
- with 24 V 20 VA / with 240 V 55 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply
- Terminals 0.5...2.5 mm², copper conductors only
- Connection Control
- Terminals 0.34...1.5 mm², copper conductors only
- Connection Auxilary Switch
- Terminals 0.5...2.5 mm², copper conductors only
- Torque
- 90 Nm
- Control type
-
- BACnet MS/TP
- Modbus RTU
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- 4...20 mA
- Open/close
- 3-point
- Hybrid (communicative / analogue)
- Manual override
- Hand crank
- Running time (motor)
- 35 s / 90°
- Running time motor variable
- 20...120 s
- Protection category
- IP66/67
- Degree Of Protection NEMA
- NEMA 4X
- Enclosure Type
- UL Enclosure Type 4X
- Ambient Tempreture
- -30...50°C [-22...122°F]