2. RetroFIT+
  3. Aktuatorët e valvulave të kontrollit

SR24A-MP-R



Learn more
Back to product category
SR24A-MP-R

SR24A-MP-R

Rotary actuator (RetroFIT+), 20 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 90 s (90...350 s), IP54, F03/F04/F05
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
Software / Apps

  • Download
0 item(s) selected
Download selected Share selected via email Add selected to download folder Go to download folder
Accessories

Mechanical accessory

ZSF-08

ZSF-08

Form fit adapter flat head, 8xø17x57 mm (WxøxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSF-09

ZSF-09

Form fit adapter flat head, 9xø12x57 mm (WxøxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSF-10

ZSF-10

Form fit adapter flat head, 10xø17x57 mm (WxøxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSF-11

ZSF-11

Form fit adapter flat head, 11xø14x57 mm (WxøxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSF-14

ZSF-14

Form fit adapter flat head, 14xø18x57 mm (WxøxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSK-12

ZSK-12

Form fit adapter wedge groove, ø12x4x57 mm (øxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSK-14

ZSK-14

Form fit adapter wedge groove, ø14x5x57 mm (øxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-08

ZSV-08

Form fit adapter square, 8x8x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-09

ZSV-09

Form fit adapter square, 9x9x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-10

ZSV-10

Form fit adapter square, 10x10x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-11

ZSV-11

Form fit adapter square, 11x11x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-11-4K

ZSV-11-4K

Form fit adapter square, 11x11x57 mm (LxWxH, inside square), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-12

ZSV-12

Form fit adapter square, 12x12x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.
ZSV-14

ZSV-14

Form fit adapter square, 14x14x57 mm (LxWxH), for SR..-R

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

S1A

S1A

Auxiliary switch 1x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
S2A

S2A

Auxiliary switch 2x SPDT add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P10000A

P10000A

Feedback potentiometer 10 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P1000A

P1000A

Feedback potentiometer 1 kΩ add-on

Add to Project List
Please contact your local Sales Representative for ordering.
P140A

P140A

Feedback potentiometer 140 Ω add-on

Add to Project List
Please contact your local Sales Representative for ordering.
ZN230-24MP

ZN230-24MP

MP-Bus power supply for MP actuators
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
ZK1-GEN

ZK1-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: 6-pin for connection to service socket

Add to Project List
Please contact your local Sales Representative for ordering.
ZK2-GEN

ZK2-GEN

Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
3.5 W
Power consumption (holding)
1.25 W
Power Consumption For Wire Sizing
6 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
20 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Manual override
With push-button, can be locked
Running time (motor)
90 s / 90°
Running time motor variable
90...350 s