2. Sensorë/matës
  3. Sensorë tubi (uji)

22PDP-185



Learn more
Back to product category
22PDP-185

22PDP-185

Liquid differential pressure sensor, 0...5 bar, 0...73 psi, active, 0...5 V, 0...10 V, 4...20 mA, LCD
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
A-22WP-A02

A-22WP-A02

Reduction adapter, G 1/4" (internal thread) to G 1/2" (external thread)

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

A-22G-A01.1

A-22G-A01.1

Connection adapter flex conduit, M20x1.5, for cable gland 1x 6 mm
Multipack 10 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22PDP-A02

A-22PDP-A02

Cable extension 7 m [23 ft] for 22PDP-..

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Electrical connection
Terminals
Measured values
Differential pressure
Output signal
  • 0...5 V
  • 0...10 V
  • 4...20 mA
Measuring range pressure
0...5 bar
Measuring range pressure
0...73 psi
Output Voltage [Range]
1 x 0...5 V, 0...10 V, min. resistance 10 kΩ
Output Current [Range]
1x 4...20 mA, max. resistance 500 Ω
Output signal active note
0...5/10 V or 4...20 mA output, selectable with switch in unpowerered state
Display type
LCD