EM-ECQ-12F
Belimo Energy Manifold, Zones 12, ps 600 kPa, Fluid temperature 2...70°C [36...158°F]
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessories
EXT-TT-1A
Open/close valve kit, 1" angled 90°
EXT-TT-1B
Open/close valve kit, 1" straight
EXT-TT-1C
Open/close valve kit for thermal energy meter, 1" angled 90°
EXT-TT-1D
Open/close valve kit for thermal energy meter, 1" straight
Z-EM-C1050
Cabinet for Belimo Energy Manifold, for max. 12 zones
Z-EM-C1200
Cabinet for Belimo Energy Manifold, for max. 12 zones
Electrical accessories
CQ230A
Rotary actuator (ZoneTight), 1 Nm, AC 100...240 V, Open/close, 3-point, 75 s, IP40
CQ24A
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, Open/close, 3-point, 75 s, IP40
CQ24A-BAC
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, BACnet MS/TP, Modbus RTU, 75 s, IP40
CQ24A-MPL
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
CQ24A-SR
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40
CQ24A-SZ
Rotary actuator (ZoneTight), 1 Nm, AC/DC 24 V, 0.5...10 V, 75 s, IP40
CQK230A
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC 100...240 V, Open/close, 75 s, IP40
CQK24A
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, Open/close, 75 s, IP40
CQK24A-MPL
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, MP-Bus, 75 s, IP40
CQK24A-SR
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC/DC 24 V, 2...10 V, 75 s, IP40
Specifications
- Pressure-independent
- NO
- Product type
- Valve-actuator unit