SY4-230-3-T
Rotary actuator, 400 Nm, AC 230 V, Open/close, 3-point, 23 s, 2x SPDT, IP67, F10/F12, Terminals
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Voltage AC/DC
- AC 230 V
- Power consumption (running)
- 297 W
- Power Consumption For Wire Sizing
- 299 VA
- Auxiliary switches
- 2x SPDT
- Connection Supply Control
- Terminals 2.5 mm² (Wire 2x 1.5 mm² or 1x 2.5 mm²)
- Torque
- 400 Nm
- Control type
-
- Open/close
- 3-point
- Manual override
- Temporary with handwheel (non-rotating)
- Angle of rotation
- 90°
- Running time (motor)
- 23 s / 90°
- Protection category
- IP67
- Ambient Tempreture
- -30...65°C [-22...149°F]