Artikuj në dosjen tënde të shkarkimit

Dosja e shkarkimit është vosh
artikuj në dosjen e shkarkimit

!

EXT-R250-B5-PW

Open/close ball valve, 2-way, DN 50, Internal thread, Rp 2", PN 10, ps 1000 kPa, kvs 179 m³/h, Fluid temperature 5...65°C [41...14°F]

Please contact your local Sales Representative for ordering.

Design data: Design data

  • Actuator selection
  • Downloads
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for EXT-R250-B5-PW
Configurable
    Downloads

    Documentation

    CAD / BIM

    CAD data 3D

    Details

    Specifications

    Angle of rotation
    90
    Close-off pressure
    1000 kPa
    Fluid
    Potable water
    kvs
    179 m³/h
    Pattern
    2-way
    Pipe connection
    Internal thread
    PN
    10
    Product type
    Valve