H6050X40-S2+LV24A-TPC
Globe valve, 2-way, DN 50, Flange, PN 25, ps 2500 kPa, Kvs 40 m³/h, Fluid temperature 5...150°C [41...302°F]
Globe valve actuator, 500 N, AC/DC 24 V, Open/close, 3-point, 150 s, Stroke 15 mm, IP54, Terminals with cable
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
- 40 m³/h
- Fluid
- Water and steam (Δp/P1 <0.4), water with glycol up to max. 50% vol.
- Flow temperature
- 5...150°C [41...302°F]
- Flow temperature note
-
- 120°C up to 2500 kPa
- 150°C up to 2430 kPa
- Close-off pressure
- 60 kPa
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
- 1 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 1 VA
- Connection Supply Control
- Terminals with cable 1 m, 3x 0.75 mm², Terminal 4 mm²
- Control type
-
- Open/close
- 3-point
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2